Product | Subtotal | Qty | |
---|---|---|---|
USB OTG Cable - Female A to Micro-A - 4"
CAB-11604 |
14 | 4 | |
Raspberry Pi Micro USB to USB-C Adapter - Black
PRT-18015 |
10 | 10 | |
USB Micro-B Cable - 6"
CAB-13244 |
21 | 10 | |
USB Power Meter (Color TFT LCD)
TOL-15571 |
26.95 | 1 | |
SparkFun LiPo Charger/Booster - 5V/1A
PRT-14411 |
17.5 | 1 | |
Lithium Ion Battery - 1Ah
PRT-13813 |
10.95 |
1
Cannot be ordered at this time. |
|
Official Raspberry Pi 3A+ Case - Red/White
PRT-17269 |
10 | 2 | |
Raspberry Pi 3 A+
DEV-15139 |
250 |
10
Cannot be ordered at this time. |
|
LED Holder - 5mm (Chrome Finish)
COM-11147 |
15.6
You save: 0.9 (5%) |
30 | |
Total: 376 |