School Robotics/Comp Sci Wishlist

by Member #826496

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1 4   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
14 4   
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
9 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
8.4 4   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
19.9 2   
Thumb Joystick
Out of stock COM-09032
18 4   
Vibration Motor
In stock ROB-08449
4.5 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
9 2   
Female Headers
In stock PRT-00115
3.5 2   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
2.7 6   
Total: 184.95