Product | Subtotal | Qty | |
---|---|---|---|
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Hook-up Stranded Wire - Black (22 AWG)
PRT-08867 |
3.5 | 1 | |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 | |
N-Channel MOSFET 60V 30A
COM-10213 |
6.25 |
5
Cannot be ordered at this time. |
|
Lamp Switch - SPST (inline)
COM-11477 |
3 | 2 | |
Total: 22.65 |