OCC Wish List Fall 2021

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic Alphanumeric Display - Green
In stock COM-18566
94.5
You save:
5 (5%)
10   
SparkFun Qwiic Alphanumeric Display - Pink
In stock COM-16919
94.5
You save:
5 (5%)
10   
Big Easy Driver
In stock ROB-12859
204.3
You save:
10.7 (5%)
10   
Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor (Qwiic)
Out of stock SEN-18009
374.75 5   
12V Solenoid Valve - 3/4"
In stock ROB-10456
89.5 10   
SparkFun MicroMod Input and Display Carrier Board
In stock DEV-16985
569.5
You save:
30 (5%)
10   
Qwiic LED Stick
Retired SPX-14783
24.9
You save:
24.85 (50%)
5   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout (Qwiic)
Retired LCD-14532
175.8
You save:
9.2 (5%)
10   
Cannot be ordered at this time.
SparkFun Transparent Graphical OLED Breakout (Qwiic)
Retired LCD-15173
214.75 5   
Cannot be ordered at this time.
SparkFun 16x2 SerLCD - RGB Text (Qwiic)
In stock LCD-16397
107.5 5   
SparkFun Qwiic GPIO
Out of stock DEV-17047
6.5 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
378
You save:
42 (10%)
200   
Lighthouse Beginner Soldering Kit
Out of stock KIT-14635
896
You save:
99 (10%)
100   
RFM97C Mini Shield LoRa - 100mW
Retired SPX-18574
71.8 4   
Cannot be ordered at this time.
LoRa 1W Breakout - 915M30S
25 available SPX-18572
89.85 3   
SparkFun LoRa Gateway - 1-Channel (ESP32)
Retired WRL-18074
75 2   
Cannot be ordered at this time.
LoRa-E5 Development Kit
Retired WRL-18215
59.9 2   
Cannot be ordered at this time.
MTi-670G-SK Rugged IMU GNSS/INS Starter Kit
Retired SEN-18549
3419.95 1   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
55.5 3   
Molex Flexible GNSS Antenna - U.FL (150mm)
Retired GPS-15958
7.9 2   
Cannot be ordered at this time.
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
549.9 2   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
19 2   
Infrared Proximity Contactless Button
In stock PRT-18582
24.95 1   
SparkFun OpenScale
In stock SEN-13261
34.5 1   
SparkFun OpenLog Artemis
In stock DEV-16832
54.95 1   
SparkFun Air Velocity Sensor Breakout - FS3000-1005 (Qwiic)
Out of stock SEN-18377
59.95 1   
Google Coral Development Board
Retired DEV-15318
133.95 1   
Cannot be ordered at this time.
Intel Neural Compute Stick 2
Retired DEV-15343
86.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
156.9
You save:
8.1 (5%)
30   
bladeRF 2.0 micro xA4
Retired WRL-15043
529.95 1   
Cannot be ordered at this time.
bladeRF x40
Out of stock WRL-14041
520 1   
Cannot be ordered at this time.
HAMlab - 160-6 10W
Retired WRL-15001
1399.95 1   
Cannot be ordered at this time.
Telescopic Antenna SMA - 75 MHz to 1 GHz (ANT500)
In stock WRL-13002
42.95 1   
Telescopic Antenna SMA - 300 MHz to 1.1 GHz (ANT700)
25 available WRL-13982
27.95 1   
HackRF One
In stock WRL-13001
339.95 1   
NVIDIA Jetson Nano Developer Kit (V3)
Out of stock DEV-16271
298 2   
Cannot be ordered at this time.
Pixy2 CMUcam5
In stock SEN-14678
129 2   
Raspberry Pi HQ Camera Module
32 available SEN-16760
100 2   
PureThermal Mini Pro JST-SR (with FLIR Lepton 3.5)
In stock DEV-17544
685 2   
SparkFun RedBoard Turbo - SAMD21 Development Board
20 available DEV-14812
79.8 4   
SparkFun Grid-EYE Infrared Array Breakout - AMG8833 (Qwiic)
Out of stock SEN-14607
91.9 2   
Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor
In stock SEN-15776
258 4   
SLAMTEC Mapper Pro Kit - Laser Mapping Sensor (M2M1)
Retired SEN-15871
1283.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
23.9 2   
Luxonis Oak-1 DepthAI Hardware
In stock SEN-17769
449.85 3   
DIGI IX10 Cellular Router
Retired WRL-17696
943.9 2   
Cannot be ordered at this time.
Total: 15335.5