D&D rotating room parts

by PNP Marcus

Favorited Favorite 0

https://www.sparkfun.com/news/3987

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Qwiic Cable - 500mm
Retired PRT-14429
1.95 1   
Cannot be ordered at this time.
SparkFun MicroMod ESP32 Processor
Only 5 left! WRL-16781
16.95 1   
SparkFun MicroMod Qwiic Carrier Board - Double
In stock DEV-17724
11.95 1   
Magnet Square - 0.25"
In stock COM-08643
3.2 2   
Reed Switch - Insulated
In stock COM-10601
6.3 3   
SparkFun Qwiic Button Breakout
In stock BOB-15931
10.5 3   
Hobby Gearmotor - 140 RPM (Pair)
Only 2 left! ROB-13302
5.5 1   
SparkFun Qwiic Motor Driver
In stock ROB-15451
19.5 1   
Flexible Qwiic Cable - 100mm
In stock PRT-17259
4.8 3   
Total: 85.75