EDPX 3350 Sustainable Design Final Projects F21

by Member #13035

Favorited Favorite 0

final project maerials

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Alkaline Battery
In stock PRT-10218
4.5 2   
Solar Panel - 6W
Retired PRT-13783
120.66
You save:
6.34 (5%)
2   
Cannot be ordered at this time.
RGB LED Matrix Panel - 64x64
Retired COM-14824
73.06
You save:
12.89 (15%)
1   
Cannot be ordered at this time.
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
Flexible Qwiic Cable - 100mm
In stock PRT-17259
3.2 2   
SparkFun Qwiic Soil Moisture Sensor
In stock SEN-17731
39.9 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
9 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
9V Battery Holder
In stock PRT-10512
7 2   
SparkFun RedBoard Qwiic
In stock DEV-15123
43 2   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
59.9 2   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
22.5 3   
Arduino Uno WiFi R2
Retired DEV-14871
161.85 3   
Cannot be ordered at this time.
SmartLED Shield V4 for Teensy 3
Retired DEV-15046
19.95 1   
Cannot be ordered at this time.
RGB LED Matrix Panel - 32x64
Retired COM-14718
37.45
You save:
16.05 (30%)
1   
Cannot be ordered at this time.
Total: 645.72