RGB LED Rocket Board

by SXRguyinMA

Favorited Favorite 0

Parts for PCB For the GCreate Rocket LED Night light: https://www.thingiverse.com/thing:5065212

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Silicone Bumpers - 5x11mm (4 Pack)
In stock COM-17736
1.05 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
Resistor 220 Ohm 1/4th Watt PTH
In stock COM-17994
1 4   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.65 3   
Diode Rectifier - 1A, 400V (1N4004)
In stock COM-14884
0.25 1   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
0.45 1   
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
In stock TOL-15312
6.5 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Total: 28.89