Junior Design Bop It Fall 2021

by Member #1656876

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
Multicolor Buttons - 4-pack
In stock PRT-14460
1.75 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Rotary Encoder w/ High Detent Force
Retired COM-16879
3.95 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
2.1 2   
2x5 Pin Shrouded Header
In stock PRT-08506
5.25 3   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Multicolored Tactile Buttons - 4-Pack
Retired COM-15326
0.29
You save:
0.71 (71%)
1   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
2.25 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
Header - 2x3 (Male, 0.1")
In stock PRT-12807
3 4   
Header - 2x3 (Female, 0.1")
In stock PRT-13010
2 4   
SparkFun 6 Degrees of Freedom Breakout - LSM6DSO (Qwiic)
In stock SEN-18020
12.95 1   
Tactile Button Assortment
Out of stock COM-10302
6.5 1   
Battery Holder - 4xAA Square
32 available PRT-00552
2.1 1   
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
Retired LCD-17520
17.52
You save:
9.43 (35%)
1   
Cannot be ordered at this time.
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
Total: 73.15