Dec 2021 Wishlist

by jessejay

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
OpenMV LCD Shield
Retired LCD-16777
21.5 1   
Cannot be ordered at this time.
8BitDo SN30 Pro Bluetooth Gamepad
Retired WIG-17264
42.7
You save:
2.25 (5%)
1   
Cannot be ordered at this time.
SparkFun Qwiic OLED Display (0.91 in., 128x32)
Retired LCD-17153
10.95 1   
Cannot be ordered at this time.
Flexible Qwiic Cable - 100mm
In stock PRT-17259
3.2 2   
SparkFun Qwiic SHIM for Raspberry Pi
In stock DEV-15794
2.1 2   
Total: 91.4