My list

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Camera Case - Clear Plastic
Retired PRT-12845
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
Raspberry Pi HQ Camera Module
32 available SEN-16760
50 1   
Sensirion SHT4x Smart Gadget
Retired SEN-18419
32.95 1   
Cannot be ordered at this time.
Qwiic Cable - 200mm
Retired PRT-14428
1.5 1   
Cannot be ordered at this time.
Flexible Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-17912
1.6 1   
SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04
Out of stock SEN-17777
17.95 1   
Cannot be ordered at this time.
SparkFun Thing Plus - RP2040
21 available DEV-17745
19.5 1   
Flexible Qwiic Cable - Female Jumper (4-pin)
In stock CAB-17261
3 2   
Flexible Qwiic Cable - 50mm
In stock PRT-17260
1.05 1   
Flexible Qwiic Cable - 100mm
In stock PRT-17259
1.6 1   
Flexible Qwiic Cable - 200mm
In stock PRT-17258
1.6 1   
Flexible Qwiic Cable - 500mm
In stock PRT-17257
2.1 1   
SparkFun Qwiic Alphanumeric Display - Purple
Only 8 left! COM-16918
9.95 1   
Raspberry Pi HQ Camera Lens - 6mm Wide Angle
16 available SEN-16762
25 1   
SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
In stock SEN-16467
10.95 1   
Qwiic Pressure/Humidity/Temp (PHT) Sensor - MS8607
Out of stock SPX-16298
19.95 1   
Feather Stackable Header Kit
In stock PRT-15187
1.75 1   
SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)
In stock SEN-15177
7.5 1   
Qwiic Cable - Grove Adapter (100mm)
In stock PRT-15109
1.6 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
Qwiic Cable - 100mm
In stock PRT-14427
1.5 1   
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
1.5 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun MicroMod Main Board - Double
Retired DEV-18576
17.95 1   
Cannot be ordered at this time.
SparkFun MicroMod ESP32 Processor
21 available WRL-16781
16.95 1   
Weather Meter Kit
Out of stock SEN-15901
79.95 1   
SparkFun MicroMod Artemis Processor
In stock DEV-16401
29.9 2   
SparkFun MicroMod nRF52840 Processor
24 available WRL-16984
21.5 1   
Qwiic Spectral Sensor - AS7341
Retired SPX-17719
19.95 1   
Cannot be ordered at this time.
SparkFun MicroMod Main Board - Single
Retired DEV-18575
14.95 1   
Cannot be ordered at this time.
SparkFun MicroMod RP2040 Processor
In stock DEV-17720
12.95 1   
Total: 466.22