Sensor List

by Member #1611870

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flexible Qwiic Cable - 200mm
In stock PRT-17258
1.6 1   
Flexible Qwiic Cable - 50mm
In stock PRT-17260
1.05 1   
Qwiic Cable - 100mm
In stock PRT-14427
1.5 1   
Teensy 4.0
Out of stock DEV-15583
23.8 1   
SparkFun Qwiic Shield for Teensy
In stock DEV-17119
1.4
You save:
2.85 (67%)
1   
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
SparkFun Qwiic MicroPressure Sensor
In stock SEN-16476
16.95 1   
Total: 68.75