Order for R&D

by Member #1715361

Favorited Favorite 0

Ship to Ryan

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Load Cell Amplifier - HX711
Only 2 left! SEN-13879
21.9 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Pro Micro - 5V/16MHz
30 available DEV-12640
19.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Weather Meter Kit
Out of stock SEN-15901
79.95 1   
SparkFun MicroMod Input and Display Carrier Board
In stock DEV-16985
59.95 1   
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
In stock WRL-15836
67.9 2   
SparkFun LoRa Gateway - 1-Channel (ESP32)
Retired WRL-18074
37.5 1   
Cannot be ordered at this time.
SparkFun AST-CAN485 I/O Shield (24V)
Retired DEV-14598
33.52
You save:
8.38 (20%)
2   
Cannot be ordered at this time.
SparkFun AST-CAN485 WiFi Shield
Retired WRL-14597
11.7
You save:
7.8 (40%)
1   
Cannot be ordered at this time.
SparkFun AST-CAN485 Dev Board
In stock DEV-14483
97 2   
CAN-BUS Shield
Out of stock DEV-13262
57.9 2   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
Out of stock SEN-09269
16.95 1   
SparkFun OpenScale
In stock SEN-13261
34.5 1   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
DC Barrel Jack Plug - Male
In stock PRT-11476
5.25 5   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
5.25 5   
Female Stackable Header - 12-Pin
In stock PRT-14322
3.75 5   
Total: 677.92