Sensor List #166553

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Voltmeter Ammeter 30V 10A Red and Blue
In stock TOL-18374
5.5 1   
Thermoelectric Cooler
In stock COM-15082
11.95 1   
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
Infrared Thermometer - MLX90614
In stock SEN-09570
18.95 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Miniature Solar Cell - BPW34
In stock PRT-09541
16 10   
ESP32-C3 Mini Development Board
In stock WRL-18036
8.95 1   
ESP32-C3 WROOM Development Board
24 available WRL-18035
10.95 1   
Brass Sponge
15 available TOL-08964
3.5 1   
Piezo Element
In stock SEN-10293
1.6 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Piezo Vibration Sensor - Small Vertical
20 available SEN-09199
9.95 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
SparkFun Triple Axis Accelerometer Breakout - KX132 (Qwiic)
Only 4 left! SEN-17871
14.95 1   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
Only 3 left! ROB-13656
33.5 1   
Rotary Encoder - 200 P/R
Retired COM-10790
30.88
You save:
1.62 (5%)
1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Qwiic Multi Distance Sensor - VL53L3CX
Retired SPX-17072
9.95 1   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
SparkFun Qwiic Scale - NAU7802
21 available SEN-15242
16.5 1   
SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)
In stock SEN-15177
7.5 1   
Breakout - Air Quality, Temperature, Pressure, Humidity Sensor
Retired DEV-15743
24.95 1   
Cannot be ordered at this time.
Thermal Camera Breakout
Retired DEV-15737
76.95 1   
Cannot be ordered at this time.
Load Cell - 5kg, Straight Bar (TAL220B)
In stock SEN-14729
11.95 1   
SparkFun RedBoard Artemis Nano
In stock DEV-15443
16.5 1   
Feather Stackable Header Kit
In stock PRT-15187
1.75 1   
SparkFun Thing Plus - Artemis
In stock WRL-15574
22.5 1   
SparkFun Thing Plus - ESP32 WROOM (Micro-B)
In stock WRL-15663
22.5 1   
SparkFun OpenLog
In stock DEV-13712
16.95 1   
SparkFun Qwiic Shield for Thing Plus
In stock DEV-16790
4.95 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Edimax Bluetooth 5.0 Nano USB Adapter (BT-8500)
Retired WRL-17598
24.65
You save:
1.3 (5%)
1   
Cannot be ordered at this time.
SparkFun Analog MEMS Microphone Breakout - ICS-40180
Out of stock BOB-18011
6.95 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
AK-505008YC-1 Speaker (50mm)
Retired COM-18614
4.95 1   
Cannot be ordered at this time.
AKS-1308-1 Micro-Speaker
Retired COM-18609
4.95 1   
Cannot be ordered at this time.
Raspberry Pi Sense HAT
Retired DEV-17270
35 1   
Cannot be ordered at this time.
SparkFun Pi AVR Programmer HAT
Retired DEV-14747
9.98
You save:
14.97 (60%)
1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom Breakout - LSM6DSO (Qwiic)
In stock SEN-18020
12.95 1   
Total: 589.51