Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun LoRa Thing Plus - expLoRaBLE
WRL-17506 |
53.5 | 1 |
![]() |
915MHz LoRa Antenna RP-SMA - 1/4 Wave 2dBi
WRL-14875 |
9.95 | 1 |
![]() |
Wide Band 4G LTE Internal LoRa Antenna
WRL-17841 |
2.1 | 1 |
![]() |
SparkFun LoRa Gateway - 1-Channel (ESP32)
WRL-18074 |
37.5 |
1
Cannot be ordered at this time. |
![]() |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 |
![]() |
Small Solar Panel - 0.6 Watt, 6 Volt (ETFE)
PRT-18725 |
8.95 | 1 |
![]() |
Small Solar Panel - 1.2 Watt, 6 Volt (ETFE)
PRT-18726 |
13.95 | 1 |
![]() |
High Bonding Gasket for 0.6 Watt Solar Panels
PRT-18729 |
3 |
2
Cannot be ordered at this time. |
![]() |
High Bonding Gasket for 1.2 Watt Solar Panels
PRT-18727 |
5 | 2 |
![]() |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 |
![]() |
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 |
![]() |
Arduino Nano Every
DEV-15590 |
13.7 | 1 |
![]() |
Arduino Nano 33 BLE
DEV-15588 |
32.95 | 1 |
![]() |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 |
![]() |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 |
Total: 255.45 |