Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 |
![]() |
Raspberry Pi Zero Camera Cable
PRT-14272 |
17.85 | 3 |
![]() |
Raspberry Pi Pico Headers Kit
PRT-17907 |
4.5 | 3 |
![]() |
SparkFun Solder-able Breadboard - Large
PRT-12699 |
19.9 | 2 |
![]() |
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
33.3
You save: 1.7 (5%) |
10 |
![]() |
ProtoBoard - Square 1" Single Sided
PRT-08808 |
7.8 | 4 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
17.9 | 2 |
![]() |
DIP Switch - 8 Position
COM-08034 |
8 | 5 |
![]() |
Metal Pushbutton - Momentary (16mm, White)
COM-11970 |
6.5 | 1 |
![]() |
Metal Pushbutton - Latching (16mm, White)
COM-11975 |
19.5 | 3 |
![]() |
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
17.5 | 5 |
![]() |
Metal Pushbutton - Momentary (16mm, Blue)
COM-11967 |
6.5 | 1 |
![]() |
Metal Pushbutton - Momentary (16mm, Green)
COM-11968 |
6.5 | 1 |
![]() |
SparkFun Discrete Semiconductor Kit
KIT-13682 |
12.95 | 1 |
![]() |
Adjustable Storage Case
PRT-15698 |
10.95 | 1 |
![]() |
SparkFun Beginner Parts Kit
KIT-13973 |
18.5 | 1 |
![]() |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 |
Total: 227.6 |