Over-Engineered Camp Lights

by twinumber_two

Favorited Favorite 0

I'm designing some over-engineered lights that will go above the table at my cousins' trailer/cabin. The goal here is to use a supercapacitor as the power source and trickle-charged via solar panels.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
High Bonding Gasket for 1.2 Watt Solar Panels
Out of stock PRT-18727
2.5 1   
Small Solar Panel - 1.2 Watt, 6 Volt (ETFE)
Only 3 left! PRT-18726
13.95 1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
Super Bright LED - White 10mm
In stock COM-11118
18.84
You save:
3.36 (15%)
12   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
29.7 6   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
6.3 6   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
4.2 4   
Total: 146.14