Ratcliffe STEAM night

by Member #1724188

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 20mm (CR2025)
In stock PRT-11928
793.8
You save:
88.2 (10%)
420   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
71.5 13   
Chibitronics Red, Yellow, Blue LED MegaPack (30 Stickers)
Retired DEV-14594
489.3 14   
Cannot be ordered at this time.
Total: 1354.6