EDPX3990 Capstone projects

by Member #13035

Favorited Favorite 1

EDP Capstone Project materials

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solar Panel - 6W
Retired PRT-13783
60.33
You save:
3.17 (5%)
1   
Cannot be ordered at this time.
Arduino Portenta H7
Retired DEV-17195
251.9 2   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
9 4   
Arduino Uno WiFi R2
Retired DEV-14871
53.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
In stock TOL-15314
6.5 1   
Fiber Optic Fabric - Black (30x30cm)
Retired COM-15422
28.45
You save:
1.5 (5%)
1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
42.8
You save:
2.2 (5%)
10   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
35 10   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
17.5 5   
Total: 553.83