P22461 Purchase Request #17379

by Member #1728712

Favorited Favorite 0

Shopping cart link for PR 17379

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Panel Mount USB-B to Micro-B Cable - 6"
In stock CAB-15463
2.75 1   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
0.39
You save:
1.11 (74%)
3   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.45 1   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
4.2 2   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.13
You save:
0.37 (74%)
1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
LED - Basic Red 5mm
Only 10 left! COM-09590
0.45 1   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
0.9 2   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
0.9 2   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.39
You save:
1.11 (74%)
3   
Total: 12.81