mccoin arm motors

by WheelerSounds

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Reversible USB A to C Cable - 0.3m
In stock CAB-15426
4.5 1   
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
In stock TOL-15314
13 2   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
In stock PRT-11710
6.5 1   
Hobby Motor - Gear
In stock ROB-11696
6.3 3   
SparkFun Serial Controlled Motor Driver
Retired ROB-13911
13.66
You save:
25.34 (65%)
2   
Cannot be ordered at this time.
Total: 43.96