Product | Subtotal | Qty | |
---|---|---|---|
Audio Jack - 1/4" Stereo (right angle)
COM-11144 |
2.1 | 2 | |
SparkFun microB USB Breakout
BOB-12035 |
5.9 | 2 | |
Arduino Nano Every
DEV-15590 |
82.2 | 6 | |
Thumb Joystick
COM-09032 |
13.5 | 3 | |
Thumb Slide Joystick
COM-09426 |
11.85 | 3 | |
SparkFun Snappable Protoboard
PRT-13268 |
17.9 | 2 | |
pixxILCD Smart Display Module - 1.3", Round
LCD-17079 |
36.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Wombat (PTH)
PRT-08619 |
21.9 | 2 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
4.2 | 2 | |
Coin Cell Battery Holder - 20mm (PTH)
PRT-00783 |
3.2 | 2 | |
Surface Mount DPDT Switch
COM-00597 |
4.8 | 3 | |
SPDT Slide Switch
COM-09609 |
4.75 | 5 | |
Rotary Encoder - Illuminated (RGB)
COM-15141 |
19.8 | 4 | |
Foot Pedal Switch
COM-11192 |
13 |
2
Cannot be ordered at this time. |
|
Gen4 Programming Adapter
PGM-16027 |
23.9 |
2
Cannot be ordered at this time. |
|
RGB LED Matrix Panel - 32x32
COM-14646 |
97 | 2 | |
pixxILCD Smart Display Module - 3.9"
LCD-17083 |
153.9 |
2
Cannot be ordered at this time. |
|
4D Systems Programming Cable
CAB-15987 |
27.95 |
1
Cannot be ordered at this time. |
|
ATX Right Angle Connector - PTH 4-pin
PRT-15700 |
0.55 | 1 | |
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
4.2 | 4 | |
SparkFun ATX Power Connector Breakout Board
BOB-15035 |
4.2 | 2 | |
Power Supply - 12V/5V (2A)
TOL-15664 |
23.9 | 2 | |
Total: 577.65 |