Items listed with quantity (30) are for arduino build kits. The list is built assuming one kit per seat. If the price is too high these should all be lowered together.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Break Away Headers - Straight
PRT-00116 |
99.6
You save: 5.4 (5%) |
60 |
![]() |
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-14451 |
364.5
You save: 40.5 (10%) |
30 |
![]() |
Reversible USB A to C Cable - 0.3m
CAB-15426 |
128.4
You save: 6.6 (5%) |
30 |
![]() |
SparkFun Qwiic Pro Micro - USB-C (ATmega32U4)
DEV-15795 |
580.5
You save: 64.5 (10%) |
30 |
![]() |
SparkFun Capacitor Kit
KIT-13698 |
44.75 | 5 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
44.75 | 5 |
![]() |
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
30
You save: 1.5 (5%) |
30 |
![]() |
750 mAh Alkaline Battery - AAA
PRT-09274 |
31.2
You save: 1.8 (5%) |
60
Cannot be ordered at this time. |
![]() |
micro:bit Battery Holder - 2xAAA (JST-PH)
PRT-15101 |
60
You save: 3 (5%) |
30 |
![]() |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
156.9
You save: 8.1 (5%) |
30 |
![]() |
Mini Power Switch - SPDT
COM-00102 |
45.6
You save: 2.4 (5%) |
30 |
![]() |
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
PRT-14284 |
78.3
You save: 4.2 (5%) |
30 |
![]() |
Tweezers - Straight (ESD Safe)
TOL-10603 |
128.4
You save: 6.6 (5%) |
30 |
![]() |
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
7.5
You save: 17.5 (70%) |
10 |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
9.5 | 10 |
![]() |
Resistor 1M Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14494 |
5
You save: 4.5 (47%) |
10 |
Total: 1814.9 |