Customer #1732262's Wish List from Cart

by Member #1732262

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Snap Connector
In stock PRT-00091
10.5 6   
Jumper Wire Kit - 140pcs
In stock PRT-00124
39 6   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.78
You save:
2.22 (74%)
6   
Force Sensitive Resistor 0.5"
In stock SEN-09375
45 6   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
33 6   
9V Alkaline Battery
In stock PRT-10218
13.5 6   
Jumper Wire - 0.1", 2-pin, 6"
In stock PRT-10367
9.6 6   
Digital Multimeter - Basic
In stock TOL-12966
99 6   
Header - 3-Pin Male (PTH, 0.1", Right Angle)
In stock PRT-18986
3 6   
Alligator Clip with Pigtail (10 Pack)
Out of stock CAB-14303
15 2   
Total: 268.38