Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Rocker Switch - SPST (round)
COM-11138 |
0.55 | 1 |
![]() |
Battery Holder - 4xAA Square
PRT-00552 |
2.1 | 1 |
![]() |
Female Header Pack
PRT-11269 |
2.25 | 1 |
![]() |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 |
![]() |
SparkFun Snappable Protoboard
PRT-13268 |
8.95 | 1 |
![]() |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
2.95 | 1 |
![]() |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 |
![]() |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 |
![]() |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
1 | 4 |
![]() |
Transistor - NPN, 50V 800mA (BC337)
COM-13689 |
2.2 | 4 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Voltage Regulator - Adjustable
COM-00527 |
4.2 | 2 |
![]() |
Black Knob - 15x19mm
COM-09998 |
1.05 | 1 |
![]() |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 |
![]() |
Arduino Nano Every
DEV-15590 |
13.7 | 1 |
Total: 55.4 |