frankenscale

by Member #469301

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diffused LED - Yellow 10mm
In stock COM-10634
1.2 2   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Diffused LED - Green 10mm
In stock COM-10633
1.2 2   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
SparkFun Load Sensor Combinator
In stock BOB-13878
2.1 1   
SparkFun Load Cell Amplifier - HX711
Only 2 left! SEN-13879
10.95 1   
Total: 36