708stuff

by Member #221039

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
5.5 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
22.5 3   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
11 2   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
11 2   
SparkFun Thermocouple Breakout - MAX31855K
In stock SEN-13266
18.5 1   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
14 4   
Force Sensitive Resistor 0.5"
In stock SEN-09375
22.5 3   
Total: 112