Biotech Couture Sparkfun Order 1

by Member #1734536

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw - Phillip Head (M3 x 12mm, 3 pack)
In stock PRT-13227
3.4
You save:
12.75 (79%)
17   
Arduino Pro 328 - 5V/16MHz
Only 7 left! DEV-10915
18.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
Total: 79