4/6

by Member #1718128

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heatsink - 35mm SQ, 11.43mm Vertical fin
Retired PRT-18694
1.95 1   
Cannot be ordered at this time.
Heatsink - 21mm SQ, 15.24mm fin, Thermal Tape, Adhesive
Retired PRT-18679
3.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Small
In stock SEN-09673
30 4   
Total: 35.9