Hacking

by tcabeen

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Tri-Axis Gyro Breakout - L3G4200D
Retired SEN-10612
49.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm (25 pack)
Retired COM-10557
9.25 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - LIS331
Retired SEN-10345
6.98
You save:
6.97 (50%)
1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
LCD Add-On for SIK
Retired DEV-10054
15.95 1   
Cannot be ordered at this time.
PodSocket Breakout
Retired DEV-10327
14.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer - LIS331HH
Retired COM-09755
9.95 1   
Cannot be ordered at this time.
Humidity sensor - HH10D
Retired SEN-10239
9.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Graphic OLED Display - 0.96" Blue
Retired LCD-10132
14.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
OBD-II Connector
In stock DEV-09911
1.6 1   
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board
Retired DEV-10506
39.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Bleep Drum Kit
Retired KIT-11606
59.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red (Economy)
Retired COM-11960
5.95 1   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
1.05 1   
Piezo Element
In stock SEN-10293
1.6 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Reed Switch
In stock COM-08642
2.1 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
2.1 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Breadboard - Giant
In stock PRT-12614
21.5 1   
SparkFun FM Tuner Evaluation Board - Si4703
30 available WRL-12938
24.95 1   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Bridge Pack - v4.0
Retired KIT-14536
20.95 1   
Cannot be ordered at this time.
Total: 508.37