Customer #1734988's Wish List from Cart

Favorited Favorite 0

SRMHS - Spring 22

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Test Leads - Multicolored (10 Pack)
Only 8 left! PRT-12978
7 2   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
15.8 4   
LilyPad LED White (5pcs)
In stock DEV-13902
49.95
You save:
2.55 (5%)
15   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
30
You save:
1.5 (5%)
15   
LilyTiny
In stock DEV-10899
84.75
You save:
4.5 (5%)
15   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
31.5 15   
Total: 219