Product | Subtotal | Qty | |
---|---|---|---|
Polymorph - 1000g
TOL-10951 |
33.2
You save: 1.75 (5%) |
1
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Concave Button - Yellow
COM-09338 |
5.5 | 2 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
LED - Super Bright White (25 pack)
COM-09850 |
9.5 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Wombat (PTH)
PRT-08619 |
10.95 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
Lithium Ion Battery - 18650 Cell (2600mAh)
PRT-12895 |
6.5 | 1 | |
Battery Holder - 2x18650 (wire leads)
PRT-12900 |
1.6 | 1 | |
Raspberry Pi Camera Module V2
DEV-14028 |
25 | 1 | |
Raspberry Pi 3
DEV-13825 |
39.95 |
1
Cannot be ordered at this time. |
|
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 | |
RJ11 6-Pin Connector
PRT-00132 |
3 | 2 | |
Total: 156.35 |