Interface Lab - Plus Extras

by Member #384808

Favorited Favorite 0

Full list of required, recommended, and additional items for Interface Lab 2022. Compare with other Interface labs lists before purchasing.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - 100k Ohm, Linear (Panel Mount)
33 available COM-14622
7.5 3   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
EeonTex Conductive Fabric
Out of stock COM-14110
13.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
10.95 1   
Cannot be ordered at this time.
Wire Strippers - 20-30AWG
Retired TOL-15220
11.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Alligator Test Leads - Multicolored (10 Pack)
Only 8 left! PRT-12978
3.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
13.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Mini Photocell
In stock SEN-09088
4.8 3   
Multicolor Buttons - 4-pack
In stock PRT-14460
3.5 2   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
Arduino Nano 33 IoT with Headers
In stock DEV-15589
31.95 1   
Total: 202.4