Interface Lab Required

by Member #384808

Favorited Favorite 0

Bare Bones list of required Components for Interface Lab 2022. Ideal for most who will have in person access to the IMA NY facility.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Rotary Potentiometer - 100k Ohm, Linear (Panel Mount)
33 available COM-14622
2.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Alligator Test Leads - Multicolored (10 Pack)
Only 8 left! PRT-12978
3.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - Assorted (20 pack)
In stock COM-12062
7.9 2   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Mini Photocell
In stock SEN-09088
4.8 3   
Multicolor Buttons - 4-pack
In stock PRT-14460
3.5 2   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
Arduino Nano 33 IoT with Headers
In stock DEV-15589
31.95 1   
Total: 91.2