by Integrated Teaching & Learning Program (ITLP) at CU Boulder
To order every Fall & Spring for Refurbishment Task
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LED - Assorted (20 pack)
COM-12062 |
890
You save: 97.5 (10%) |
250 |
![]() |
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14491 |
282.5
You save: 30 (10%) |
250 |
![]() |
Diode Small Signal - 1N4148
COM-08588 |
57.5
You save: 5 (8%) |
250 |
![]() |
Mini Photocell
SEN-09088 |
360
You save: 40 (10%) |
250 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
237.5
You save: 25 (10%) |
250 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
552.5
You save: 60 (10%) |
250 |
![]() |
Transistor - NPN, 50V 800mA (BC337)
COM-13689 |
125
You save: 12.5 (9%) |
250 |
![]() |
Multicolor Buttons - 4-pack
PRT-14460 |
395
You save: 42.5 (10%) |
250 |
![]() |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
237.5
You save: 25 (10%) |
250 |
Total: 3137.5 |