Sap Shack Automation

by Member #1748711

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flexible Qwiic Cable - 100mm
In stock PRT-17259
8 5   
SparkFun Qwiic Single Relay
In stock COM-15093
13.95 1   
SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04
Out of stock SEN-17777
17.95 1   
Cannot be ordered at this time.
SparkFun MicroMod mikroBUS Carrier Board
Out of stock DEV-18710
19.95 1   
Cannot be ordered at this time.
Platinum RTD Sensor - PT100
In stock SEN-17059
16.5 1   
SparkFun RedBoard Turbo - SAMD21 Development Board
20 available DEV-14812
19.95 1   
Reversible USB A to Reversible Micro-B Cable - 0.3m
In stock CAB-15429
3.5 1   
SparkFun Micro OLED Breakout (Qwiic)
Retired LCD-14532
18.5 1   
Cannot be ordered at this time.
SparkFun Photon Weather Shield
Retired DEV-13674
12.38
You save:
10.12 (45%)
1   
Cannot be ordered at this time.
Total: 130.68