Miudezas

by jagsilva

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
Inductor 180uH
Retired COM-00090
1.95 1   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
4.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
EM-406 Connector Breakout
Retired BOB-10402
2.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
29 available SEN-11005
10.95 1   
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
11.95 1   
SparkFun RJ45 Breakout
In stock BOB-00716
1.05 1   
RJ45 8-Pin Connector
In stock PRT-00643
1.6 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Total: 68.83