Summer student

by Member #1749482

Favorited Favorite 0

no solder additions for summer student

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Supply - 5V, 4A
In stock TOL-15352
41.85 3   
LED - Assorted with Resistor 5mm (20 pack)
In stock COM-14977
9.95 1   
SparkFun Breadboard Power Supply 5V/3.3V
32 available PRT-00114
35.85 3   
Total: 87.65