Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Flexible Qwiic Cable - 50mm
PRT-17260 |
10.5 | 10 |
![]() |
Flexible Qwiic Cable - 100mm
PRT-17259 |
6.4 | 4 |
![]() |
Header - 3-Pin Male (PTH, 0.1", Right Angle)
PRT-18986 |
5 | 10 |
![]() |
SparkFun Qwiic Adapter
DEV-14495 |
9.6 | 6 |
![]() |
SparkFun Snappable Protoboard
PRT-13268 |
26.85 | 3 |
![]() |
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
BOB-16281 |
52.5 | 3 |
![]() |
SparkFun Qwiic Shield for Teensy
DEV-17119 |
4.2
You save: 8.55 (67%) |
3 |
![]() |
SparkFun Qwiic OLED Display (0.91 in., 128x32)
LCD-17153 |
32.85 |
3
Cannot be ordered at this time. |
Total: 147.9 |