Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 |
![]() |
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
TOL-15314 |
6.5 | 1 |
![]() |
SparkFun Qwiic OLED Display (0.91 in., 128x32)
LCD-17153 |
10.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun RedBoard Qwiic
DEV-15123 |
21.5 | 1 |
![]() |
SparkFun Qwiic Cable Kit
KIT-15081 |
8.95 | 1 |
![]() |
SparkFun Qwiic OpenLog
DEV-15164 |
18.5 | 1 |
![]() |
RFID Glass Capsule (125kHz)
SEN-09416 |
22 | 4 |
![]() |
SparkFun RFID Reader Breakout
SEN-13030 |
2.1 | 1 |
Total: 93.45 |