Startup

by Member #1758808

Favorited Favorite 0

initial list to start my electronics hobby

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
555 Timer
In stock COM-16473
1.05 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.13
You save:
0.37 (74%)
1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
1.6 1   
Mini Photocell
In stock SEN-09088
3.2 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Total: 61.13