Monitor Sensor Data from Anywhere

by Mariah

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Reversible USB A to Reversible Micro-B Cable - 0.8m
In stock CAB-15428
4.5 1   
SparkFun Thing Plus - ESP32 WROOM (Micro-B)
In stock WRL-15663
22.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Flexible Qwiic Cable - 100mm
In stock PRT-17259
3.2 2   
SparkFun Air Quality Sensor - SGP40 (Qwiic)
In stock SEN-18345
18.5 1   
SparkFun Atmospheric Sensor Breakout - BME280 (Qwiic)
In stock SEN-15440
16.5 1   
Total: 79.15