Product | Subtotal | Qty | |
---|---|---|---|
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
LED - Basic Blue 5mm
COM-11372 |
0.6 | 1 | |
LED - Basic Green 5mm
COM-09592 |
0.45 | 1 | |
LED - Basic Yellow 5mm
COM-09594 |
0.45 | 1 | |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
ROB-13258 |
5.5 | 1 | |
Hook-up Stranded Wire - Black (22 AWG)
PRT-08867 |
3.5 | 1 | |
Hook-up Stranded Wire - Red (22 AWG)
PRT-08865 |
3.5 | 1 | |
Total: 23.85 |