Customer #1582490's EE Supplies 2022

by Member #1582490

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun WiFi IR Blaster (ESP8266)
In stock WRL-15031
213.8
You save:
11.2 (5%)
10   
Piezo Element
In stock SEN-10293
53.2
You save:
2.8 (5%)
35   
Platinum RTD Sensor - PT100
In stock SEN-17059
548.8
You save:
28.7 (5%)
35   
Hall-Effect Sensor - AH1815 (Non-Latching)
In stock SEN-14709
35
You save:
1.75 (5%)
35   
SparkFun Current Sensor Breakout - ACS723 (Low Current)
Out of stock SEN-14544
551.25
You save:
61.25 (10%)
35   
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
24 15   
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
31.5 15   
Thermoelectric Cooler
In stock COM-15082
95.6 8   
Arduino Stackable Header Kit - R3
In stock PRT-11417
49.8
You save:
2.7 (5%)
30   
SparkFun XBee Shield
24 available WRL-12847
263.7
You save:
13.8 (5%)
15   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
21 20   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
70 20   
SparkFun USB LiPoly Charger - Single Cell
In stock PRT-12711
255.75
You save:
13.5 (5%)
15   
Lithium Ion Battery - 18650 Cell (2600mAh)
Only 12 left! PRT-12895
130 20   
Lithium Ion Battery - 18650 Cell (2600mAh, Solder Tab)
In stock PRT-13189
139 20   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
55 20   
Mini Power Switch - SPDT
In stock COM-00102
114
You save:
6 (5%)
75   
Mini Pushbutton Switch
In stock COM-00097
32.25
You save:
1.5 (4%)
75   
Tactile Button Assortment
Out of stock COM-10302
32.5 5   
Keypad - 12 Button
In stock COM-14662
164.5
You save:
8.75 (5%)
35   
Temperature Sensor - High Temperature, Waterproof (DS18B20)
In stock SEN-18367
143.4 12   
Rotary Potentiometer - 100k Ohm, Linear (Panel Mount)
33 available COM-14622
25 10   
Total: 3049.05