Customer #1124466 FALL22 Assignment 2 Supplies

by Member #1124466

Favorited Favorite 0

Materials needed to do the A2 Assignment in Active Textiles

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
135
You save:
15 (10%)
100   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
60
You save:
3 (5%)
30   
EeonTex Conductive Fabric
Out of stock COM-14110
41.85 3   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
34 available DEV-11791
51.5 1   
Total: 288.35