Smart Textile class - Part I

by Member #1764996

Favorited Favorite 0

This wishlist contains what you need to begin workshop with a small class of student shared in five group. - breadboard - cable & wires - some components ( button, sensor, LED)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Tactile Button Assortment
Out of stock COM-10302
6.5 1   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
11.85 3   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
4.2 2   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
4.5 1   
Breadboard - Mini Modular (Black)
Only 7 left! PRT-12047
4.5 1   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Breadboard - Mini Modular (White)
In stock PRT-12043
4.5 1   
Alligator Test Leads - Multicolored (10 Pack)
Only 8 left! PRT-12978
3.5 1   
LilyPad Button Board
In stock DEV-08776
6.3 3   
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
LilyPad Light Sensor
In stock DEV-14629
4.5 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
12.6 6   
LilyPad LED White (5pcs)
In stock DEV-13902
10.5 3   
Total: 104.15