Seminar in Physical Computing

by Member #692182

Favorited Favorite 0

Materials list for Seminar in Physical Computing & Electronic Instrument Design

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Encoder
In stock COM-09117
4.5 1   
Rotary Encoder w/ High Detent Force
Retired COM-16879
3.95 1   
Cannot be ordered at this time.
Thin Speaker - 0.5W
Only 3 left! COM-15350
1.05 1   
Audio Jack - 1/4" Stereo (right angle)
In stock COM-11144
1.05 1   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Audio Cable to Alligator Clips - 2.5mm
In stock CAB-17983
0.95 1   
Op-Amp - AS358P (Through-Hole)
In stock COM-15946
1.05 1   
Rotary Potentiometer - 100k Ohm, Logarithmic (Panel Mount)
In stock COM-14624
1.25 1   
Alligator Clip with Pigtail (10 Pack)
Out of stock CAB-14303
7.5 1   
SparkFun Capacitor Kit
In stock KIT-13698
17.9 2   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
1 2   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.1 2   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Total: 103.63