Wishlist for Basic Input/Output example with the AzureWave Thing Plus.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 |
![]() |
SparkFun AzureWave Thing Plus - AW-CU488
DEV-19957 |
28.5
You save: 21.45 (43%) |
1 |
![]() |
SparkFun Analog MEMS Microphone Breakout - SPH8878LR5H-1
BOB-19389 |
6.95 | 1 |
![]() |
Reversible USB A to C Cable - 2m
CAB-15424 |
8.95 | 1 |
![]() |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 |
![]() |
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 |
![]() |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 |
![]() |
Breadboard - Mini Modular (Blue)
PRT-12045 |
4.5 | 1 |
Total: 69.35 |