Customer #709231's Wish List from Cart

by Member #709231

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter - Basic
In stock TOL-12966
49.5 3   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
8.25 3   
SparkFun ProDriver - Stepper Motor Driver (TC78H670FTG)
Out of stock ROB-16836
43 2   
Thumb Joystick
Out of stock COM-09032
4.5 1   
Universal Mounting Hub - 5mm Aluminum
27 available ROB-10006
34 4   
Stepper Motor with Cable
In stock ROB-09238
140 8   
Vibration Motor
In stock ROB-08449
18 8   
N-Channel MOSFET 60V 30A
Retired COM-10213
27.5 22   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
Out of stock SEN-09269
135.6 8   
SparkFun Sound Detector (with Headers)
In stock SEN-14262
106 8   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
12.8 8   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
In stock SEN-00242
119.6 8   
Amphenol FCI Clincher Connector (3 Position, Male)
In stock COM-14197
24.15 23   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
92
You save:
4.6 (5%)
46   
Slide Potentiometer Knob - X-Large
27 available COM-09120
35.2 22   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
80.5 23   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
297.85 23   
Force Sensitive Resistor 0.5"
In stock SEN-09375
172.5 23   
Flex Sensor 2.2"
In stock SEN-10264
274.85 23   
Silver Metal Knob - 14x24mm
23 available COM-10001
36.8 23   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
24.15 23   
Black Knob - 15x19mm
Out of stock COM-09998
24.15 23   
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
24.15 23   
Toggle Switch
In stock COM-09276
48.3 23   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
149.5 23   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
48.3 23   
Panasonic Alkaline Battery - AA
In stock PRT-15201
47.84
You save:
2.76 (5%)
92   
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
In stock TOL-15313
149.5 23   
DC Barrel Jack Adapter - Female
In stock PRT-10288
80.5 23   
Total: 2308.99