Minimum Parts for the Qwiic Speaker Amp

Favorited Favorite 0

Wishlist for the minimum parts used in the Qwiic Speaker Amp (TPA2016D2) Hookup Guide

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
In stock TOL-15312
6.5 1   
Thin Speaker - 0.5W
Only 3 left! COM-15350
1.05 1   
Audio Cable TRS - 1m
In stock CAB-18983
1.95 1   
Jumper Wires Premium 6in. M/M - 2 Pack (Red and Black)
In stock PRT-16662
1.05 1   
SparkFun Qwiic Speaker Amp
In stock DEV-20690
10.95 1   
Total: 25