Wishlist for the Qwiic Speaker Amp with Arduino

Favorited Favorite 0

Wishlist to connect the Qwiic Speaker Amp with an Arduino. These parts are used in the Qwiic Speaker Amp (TPA2016D2) Hookup Guide

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
SparkFun RedBoard Plus
Out of stock DEV-18158
21.5 1   
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
In stock TOL-15312
6.5 1   
Reversible USB A to C Cable - 2m
In stock CAB-15424
8.95 1   
Qwiic Cable - 200mm
Retired PRT-14428
1.5 1   
Cannot be ordered at this time.
Thin Speaker - 0.5W
Only 3 left! COM-15350
2.1 2   
Audio Cable TRS - 1m
In stock CAB-18983
1.95 1   
Jumper Wires Premium 6in. M/M - 2 Pack (Red and Black)
In stock PRT-16662
1.05 1   
SparkFun Qwiic Speaker Amp
In stock DEV-20690
10.95 1   
Total: 58